The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distribution boards
    • Invicta TPN boards and panel boards
    • TPN board accessories
    • JN4XBTP
    EAN
    3250611092377
    Packaging
    100
    • TPN board accessories

    THREE POLE BLANKING PLATE 250A FRAME JN4XBTP

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    THREE POLE BLANKING PLATE 250A FRAME

    JN4XBTP

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimensions
    • Height
      121 mm
    • Width
      105 mm
    • Depth
      85 mm
    Materials
    • Colour
      White

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration JN4XBTP
    PDF
    RoHS report JN4XBTP
    PDF

    Downloads

    • Image JN4XBTP  | Hager

      Product Image JN4XBTP

    • Product datasheet

      Image Hager Product data sheet JN4XBTP  | Hager

      Hager Product data sheet JN4XBTP

      Product data sheet en-GB 2026-07-06

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2022-01-18  | Hager

      Instruction manual en-GB 2022-01-18

      PDF
      4,79 MB
    More documentation

    Discover more of this product range

      5
    • 1
      JN2L2503MHH - H250 incomer kits
      JN2L2503MHH
      H250 incomer kits
    • 2
      JK1XKLS - KEY lock for distribution boards
      JK1XKLS
      KEY lock for distribution boards
    • 3
      JK2L1603MH - 3P 125/160A MCCB/MCS incomer kit for 200
      JK2L1603MH
      3P 125/160A MCCB/MCS incomer kit for 200
    • 4
      JN2XBSP - SINGLE POLE BLANKING PLATE 125A FRAME
      JN2XBSP
      SINGLE POLE BLANKING PLATE 125A FRAME
    • 5
      JN2L2503MH - 250A 3P MCCB INCOMER KIT
      JN2L2503MH
      250A 3P MCCB INCOMER KIT

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group