The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distribution boards
    • Invicta TPN boards and panel boards
    • TPN board accessories
    • JN2XBSP
    EAN
    3250611092209
    Packaging
    120
    • TPN board accessories

    SINGLE POLE BLANKING PLATE 125A FRAME JN2XBSP

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SINGLE POLE BLANKING PLATE 125A FRAME

    JN2XBSP

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimensions
    • Height
      101 mm
    • Width
      24 mm
    • Depth
      90 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration JN2XBSP
    PDF
    RoHS report JN2XBSP
    PDF

    Downloads

    • Image JN2XBSP  | Hager

      Product Image JN2XBSP

    • Product datasheet

      Image Hager Product data sheet JN2XBSP  | Hager

      Hager Product data sheet JN2XBSP

      Product data sheet en-GB 2026-07-07

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2022-01-18  | Hager

      Instruction manual en-GB 2022-01-18

      PDF
      4,79 MB
    More documentation

    Discover more of this product range

      5
    • 1
      JK2L1603MH - 3P 125/160A MCCB/MCS incomer kit for 200
      JK2L1603MH
      3P 125/160A MCCB/MCS incomer kit for 200
    • 2
      JK1XKLS - KEY lock for distribution boards
      JK1XKLS
      KEY lock for distribution boards
    • 3
      JN2L2503MHH - H250 incomer kits
      JN2L2503MHH
      H250 incomer kits
    • 4
      JN4XBTP - THREE POLE BLANKING PLATE 250A FRAME
      JN4XBTP
      THREE POLE BLANKING PLATE 250A FRAME
    • 5
      JN2L2503MH - 250A 3P MCCB INCOMER KIT
      JN2L2503MH
      250A 3P MCCB INCOMER KIT

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group