The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Distribution boards
    • Invicta TPN boards and panel boards
    • TPN board accessories
    • JK1L1004SM
    EAN-Nr.
    3250611093435
    Packaging
    1 piece
    • TPN board accessories

    4 pole 63A/100A switch or MCB Incomer link kits for 125A TPN fixed load, invicta JK1L1004SM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    4 pole 63A/100A switch or MCB Incomer link kits for 125A TPN fixed load, invicta

    JK1L1004SM

    • Accessories
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Compatible products

    • Referenced by 3 products available

    Referenced by

    • JK1B04S1

      125A TPN board, invicta, 4 way, surface mounting

      €0.00  / *
    • JK1B08S1

      125A TPN board, invicta, 8 way, surface mounting

      €0.00  / *
    • JK1B14S1

      125A TPN board, invicta, 14 way, surface mounting

      €0.00  / *

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration JK1L1004SM
    PDF
    Hager RoHS report JK1L1004SM
    PDF

    Downloads

    • Image JK1L1004SM  | Hager

      Product Image JK1L1004SM

    • Product datasheet

      Image Hager Product data sheet JK1L1004SM  | Hager

      Hager Product data sheet JK1L1004SM

      4 pole 63A/100A switch or MCB Incomer link kits for 125A TPN fixed load, invicta

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-08-28  | Hager

      Declaration of conformity en-GB 2024-08-28

      PDF
      262,65 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JN2L2503MHH - H250 incomer kits
      JN2L2503MHH
      H250 incomer kits
    • 2
      JK2L1603MH - 3P 125/160A MCCB/MCS incomer kit for 200
      JK2L1603MH
      3P 125/160A MCCB/MCS incomer kit for 200
    • 3
      JK1XKLS - KEY lock for distribution boards
      JK1XKLS
      KEY lock for distribution boards
    • 4
      JN2XBSP - SINGLE POLE BLANKING PLATE 125A FRAME
      JN2XBSP
      SINGLE POLE BLANKING PLATE 125A FRAME
    • 5
      JN4XBTP - THREE POLE BLANKING PLATE 250A FRAME
      JN4XBTP
      THREE POLE BLANKING PLATE 250A FRAME

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group