The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Distribution boards
  • Invicta TPN boards and panel boards
  • Invicta TPN boards
  • JK1E48F
  • Distribution boards

125A TPN Extension box, invicta, 48 Module with Din Rail, depth120mmm, flush JK1E48F

EAN-Nr.
3250611091356
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

125A TPN Extension box, invicta, 48 Module with Din Rail, depth120mmm, flush

JK1E48F

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 17 products available

Referenced by

  • JK1B022F2WA316

    125A TPN board, invicta, 2+2way, flush, with wiring

    0.00 €  / *
  • JK1B042F2WA316

    125A TPN board, invicta, 4 + 2 way, with wiring flush mounting (ME)

    0.00 €  / *
  • JK1B044F2WA316

    125A TPN board, invicta, 4 + 4 way, with wiring flush mounting

    0.00 €  / *
  • JK1B062F2WA316

    0.00 €  / *
  • JK1B064F2WA316

    125ATP&N BOARD 6+4 WAY Flush enclosur M1

    0.00 €  / *
  • JK1B066F2

    125A TPN BOARD, INVICTA, 6+6WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B084F2

    125A TPN BOARD, INVICTA, 8+4WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B086F2

    125A TPN BOARD, INVICTA, 8+6WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B088F2

    125A TPN BOARD, INVICTA, 8+8WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B08F2

    125A TPN BOARD, INVICTA, 8WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B104F2

    125A TPN BOARD, INVICTA, 10+4WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B10F2

    125A TPN BOARD, INVICTA, 10WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B12F2

    125A TPN BOARD, INVICTA, 12WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B14F2

    125A TPN BOARD, INVICTA, 14WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B16F2

    125A TPN BOARD, INVICTA, 16WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B18F2

    125A TPN BOARD, INVICTA, 18WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *
  • JK1B24F2

    125A TPN BOARD, INVICTA, 24WAY, FLUSH, FOR 50 OC TESTING

    0.00 €  / *

Technical characteristics

Installation, mounting
  • Mounting on
    Surface mounting
Electric current
  • Breaking and opening capacity Idm
    0
Equipment
  • Number of rows
    3
  • Has mounting plate
    No
  • Equipped with switch
    No switch
  • Number of switches
    0
  • Type of busbar chassis
    No chassis
Capacity
  • Number of modules
    16
Dimensions
  • Height
    600 mm
  • Width
    430 mm
  • Depth
    5 mm
  • Number of width units
    16
Cover, door
  • Number of cabinet doors
    1
  • Door/cover is transparent
    No
Materials
  • Material
    Steel
  • RAL code
    9002
  • Colour
    Grey white
Safety
  • Protection class
    Isolation class I
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP41
  • Locking type
    Special tool, Without lock
Architecture
  • Number of poles
    48

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager RoHS report JK1E48F
PDF

Downloads

  • Image JK1E48F  | Hager

    Product Image JK1E48F

  • Product datasheet

    Image Hager Product data sheet JK1E48F  | Hager

    Hager Product data sheet JK1E48F

    125A TPN Extension box, invicta, 48 Module with Din Rail, depth120mmm, flush

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    JK2B16F2 - 250A TP&N BOARD 16 WAY Flush enclosure
    JK2B16F2
    250A TP&N BOARD 16 WAY Flush enclosure
  • 2
    JK1B06S2 - 125A TPN BOARD,INVICTA,6WAY,SURFACE,FOR 50 OC TESTING
    JK1B06S2
    125A TPN BOARD, INVICTA, 6WAY, SURFACE, FOR 50 OC TESTING
  • 3
    JK2B24S2 - 250A TP&N BOARD 24 WAY Surface enclosure
    JK2B24S2
    250A TP&N BOARD 24 WAY Surface enclosure
  • 4
    JK2E32S - JK2 - 32 MODULE DIN EXTENSION BOX-D120MM
    JK2E32S
    JK2 - 32 MODULE DIN EXTENSION BOX-D120MM
  • 5
    JK2B16S2 - 250A TP&N BOARD 16 WAY Surface enclosure
    JK2B16S2
    250A TP&N BOARD 16 WAY Surface enclosure

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group