The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Distribution boards
    • Invicta TPN boards and panel boards
    • Invicta TPN boards
    • JK1B042F2WA316
    EAN-Nr.
    3250611110927
    Packaging
    1 piece
    • Invicta TPN boards

    125A TPN board, invicta,4 + 2 way, with wiring flush mounting (ME) JK1B042F2WA316

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    125A TPN board, invicta,4 + 2 way, with wiring flush mounting (ME)

    JK1B042F2WA316

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • TPN/SPN boards 4 products available

    Complete your system

    • TPN/SPN boards
    • JK1E01F

      125A TPN Spreader Box, invicta, flush mounting, depth120mm

      €0.00  / *
    • JK1E16F

      125A TPN Extension box, invicta, 16 Module with Din Rail, flush

      €0.00  / *
    • JK1E32F

      125A TPN Extension box, invicta, 32 Module with Din Rail, depth120mmm, flush

      €0.00  / *
    • JK1E48F

      125A TPN Extension box, invicta, 48 Module with Din Rail, depth120mmm, flush

      €0.00  / *

    Technical characteristics

    Connection
    • Number of accessible phases
      3
    Installation, mounting
    • Mounting on
      Surface mounting
    Electric current
    • Breaking and opening capacity Idm
      0
    Equipment
    • Has mounting plate
      No
    • Equipped with switch
      No switch
    • Number of switches
      0
    • Type of busbar chassis
      Split chassis
    Capacity
    • Number of modules
      0
    Dimensions
    • Height
      635 mm
    • Width
      470 mm
    • Depth
      5 mm
    Cover, door
    • Number of cabinet doors
      1
    • Door/cover is transparent
      No
    Materials
    • Material
      Steel
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Protection class
      Isolation class I
    • Impact resistance IK
      IK05
    • Ingress Protection (IP) class
      IP41
    • Locking type
      Special tool, Without lock
    Architecture
    • Number of poles
      12

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration JK1B042F2WA316
    PDF

    Downloads

    • Image JK1B042F2WA316  | Hager

      Product Image JK1B042F2WA316

    • Product datasheet

      Image Hager Product data sheet JK1B042F2WA316  | Hager

      Hager Product data sheet JK1B042F2WA316

      125A TPN board, invicta,4 + 2 way, with wiring flush mounting (ME)

      PDF
    More documentation

    Spare part

    See more

    Discover our other products of this range

      5
    • 1
      JK1B06S2 - 125A TPN BOARD,INVICTA,6WAY,SURFACE,FOR 50 OC TESTING
      JK1B06S2
      125A TPN BOARD, INVICTA, 6WAY, SURFACE, FOR 50 OC TESTING
    • 2
      JK2B12F2 - 250A TP&N BOARD 12 WAY Flush enclosure
      JK2B12F2
      250A TP&N BOARD 12 WAY Flush enclosure
    • 3
      JK2B16S2 - 250A TP&N BOARD 16 WAY Surface enclosure
      JK2B16S2
      250A TP&N BOARD 16 WAY Surface enclosure
    • 4
      JK2B24S2 - 250A TP&N BOARD 24 WAY Surface enclosure
      JK2B24S2
      250A TP&N BOARD 24 WAY Surface enclosure
    • 5
      JK2B16F2 - 250A TP&N BOARD 16 WAY Flush enclosure
      JK2B16F2
      250A TP&N BOARD 16 WAY Flush enclosure

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group