The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Modular protection devices
    • Protection devices
    • Residual current circuit breakers (RCCB)
    • CF284S
    EAN-Nr.
    3250611671817
    Packaging
    1 piece
    • Residual current circuit breakers (RCCB)

    RCCB 2P 100A 300mA AC Class 60hz CF284S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 2P 100A 300mA AC Class 60hz

    CF284S

    • Accessories
    • Technical characteristics
    • More products

    Complete your system

    Optional accessories

    • Mechanic accessories for low-voltage components 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Undervoltage and overvoltage release 1 products available
    • Auxiliaries contact block 3 products available

    Complete your system

    • Mechanic accessories for low-voltage components
    • Under voltage coil
    • Shunt release
    • Undervoltage and overvoltage release
    • Auxiliaries contact block
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ212

      Over voltage release 230V AC

      €0.00  / *
    • CZ001

      Auxiliary contact for RCCB 2(1C+1O) 6A 240V AC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *

    Technical characteristics

    Architecture
    • Type of pole
      2P
    • Number of poles
      2
    Electric current
    • Rated current
      100 A
    • Rated residual operating current Idn
      300 mA
    • Breaking and opening capacity Idm
      1.50 kA
    • Rated conditional short-circuit current Inc according to EN61008-1
      6 kA
    • Rated current -25°C
      100 A
    • Rated current at -20°C
      100 A
    • Rated current -15°C
      100 A
    • Rated current -10°C
      100 A
    • Rated current -5°C
      100 A
    • Rated current at 0°C
      100 A
    • Rated current 5°C
      100 A
    • Rated current 10°C
      100 A
    • Rated current 15°C
      100 A
    • Rated current at 20°C
      100 A
    • Rated current 25°C
      100 A
    • Rated current 30°C
      100 A
    • Rated current 35°C
      100 A
    • Rated current at 40°C
      100 A
    • Rated current at 45°C
      94 A
    • Rated current at 50°C
      88 A
    • Rated current 55°C
      81 A
    • Rated current 60°C
      74 A
    • Rated current 65°C
      66 A
    • Rated current 70°C
      56 A
    Installation, mounting
    • Nominal tightening torque top terminal
      3.30 - 3.30 Nm
    • Nominal tightening torque down terminal
      3.30 - 3.30 Nm
    • Type of top connection for modular devices
      Screw terminal
    • Type of bottom connection for modular devices
      Screw terminal
    • Nominal tightening torque
      3.30 - 3.30 Nm
    Voltage
    • Rated operational voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      500 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    • Max. operating voltage
      253 V
    Frequency
    • Frequency
      60 - 60 Hz
    Capacity
    • Number of modules
      2
    Compatibility
    • Suitable for DIN Rail
      Yes
    Safety
    • Residual current type
      AC
    • Ingress Protection (IP) class
      IP20
    Connection
    • Cross-section of output with screws, for massive conductors
      1 - 50 mm²
    • Cross-section of output with screws, for flexible conductors
      1 - 35 mm²
    • Cross-section flexible conductor
      35 mm² max.
    • Cross-section rigid conductor
      50 mm² max.
    • Cross-section of input and output with screws, for flexible conductors
      1 - 35 mm²
    • Cross-section of input and output with screws, for massive conductors
      1 - 50 mm²
    Power
    • Total power loss under IN
      14.30 W
    Use conditions
    • Max. altitude
      2,000 m
    • Operating temperature
      -25 - 40 °C
    Endurance
    • Electric endurance in number of cycles
      2,000
    • Number of mechanical operations
      4,000
    Connectivity
    • Type of connection
      Screw terminal
    • Top connection alignment for modular devices
      Aligned terminal
    • Down connection alignment for modular devices
      Aligned terminal
    Dimensions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm

    Discover our other products of this range

      5
    • 1
      CF240J - RCCB 2P 40A 300mA A Class
      CF240J
      RCCB 2P 40A 300mA A Class
    • 2
      CD440J - RCCB 4P 40A 30mA A Class
      CD440J
      RCCB 4P 40A 30mA A Class
    • 3
      CG463B - RCCB 4P 63A 500mA AC Class
      CG463B
      RCCB 4P 63A 500mA AC Class
    • 4
      CDC690 - RCCB 3P+N 125A 30mA AC
      CDC690
      RCCB 3P+N 125A 30mA AC
    • 5
      CD440B - RCCB 4P 40A 30mA AC Class
      CD440B
      RCCB 4P 40A 30mA AC Class

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group