The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Modular protection devices
  • Protection devices
  • Residual current circuit breakers (RCCB)
  • CE281Z
  • Modular protection devices

RCCB 2P 80A 100mA AC Class CE281Z

EAN-Nr.
3250611651338
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCCB 2P 80A 100mA AC Class

CE281Z

  • Accessories
  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Locking interlocking functions 1 products available
  • Mechanic accessories for low-voltage components 1 products available
  • Under voltage coil 1 products available
  • Shunt release 2 products available
  • Undervoltage and overvoltage release 1 products available
  • Auxiliaries contact block 3 products available

Complete your system

  • Locking interlocking functions
  • Mechanic accessories for low-voltage components
  • Under voltage coil
  • Shunt release
  • Undervoltage and overvoltage release
  • Auxiliaries contact block
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
  • LZ060

    Heat dissipation insert

    0.00 €  / *
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ212

    Over voltage release 230V AC

    0.00 €  / *
  • CZ001

    Auxiliary contact for RCCB 2(1C+1O) 6A 240V AC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *

Technical characteristics

Architecture
  • Type of pole
    2P
Electric current
  • Rated current
    80 A
  • Rated residual operating current Idn
    100 mA
  • Breaking and opening capacity Idm
    1.50 kA
  • Rated conditional short-circuit current Inc according to EN61008-1
    6 kA
  • Rated current -25°C
    80 A
  • Rated current at -20°C
    80 A
  • Rated current -15°C
    80 A
  • Rated current -10°C
    80 A
  • Rated current -5°C
    80 A
  • Rated current at 0°C
    80 A
  • Rated current 5°C
    80 A
  • Rated current 10°C
    80 A
  • Rated current 15°C
    80 A
  • Rated current at 20°C
    80 A
  • Rated current 25°C
    80 A
  • Rated current 30°C
    80 A
  • Rated current 35°C
    80 A
  • Rated current at 40°C
    80 A
  • Rated current at 45°C
    80 A
  • Rated current at 50°C
    80 A
  • Rated current 55°C
    80 A
  • Rated current 60°C
    74 A
  • Rated current 65°C
    66 A
  • Rated current 70°C
    56 A
Installation, mounting
  • Nominal tightening torque top terminal
    3.30 - 3.30 Nm
  • Nominal tightening torque down terminal
    3.30 - 3.30 Nm
  • Type of top connection for modular devices
    Screw terminal
  • Type of bottom connection for modular devices
    Screw terminal
  • Nominal tightening torque
    3.30 - 3.30 Nm
Voltage
  • Rated operational voltage Ue
    240 - 240 V
  • Type voltage supply
    AC
  • Rated insulation voltage Ui
    500 V
  • Rated impulse withstand voltage Uimp
    4,000 V
  • Max. operating voltage
    415 V
Frequency
  • Frequency
    50 - 50 Hz
Capacity
  • Number of modules
    2
Safety
  • Residual current type
    AC
  • Ingress Protection (IP) class
    IP20
Connection
  • Cross-section of input and output with screws, for massive conductors
    1 - 50 mm²
  • Cross-section of input and output with screws, for flexible conductors
    1 - 35 mm²
Power
  • Total power loss under IN
    8.40 W
Use conditions
  • Max. Altitude
    2,000 m
Endurance
  • Electric endurance in number of cycles
    2,000
  • Number of mechanical operations
    4,000
Connectivity
  • Type of connection
    Screw terminal
  • Top connection alignment for modular devices
    Aligned terminal
  • Down connection alignment for modular devices
    Aligned terminal
Dimensions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    70 mm

Downloads

  • Image CE281Z  | Hager

    Product Image CE281Z

  • Product datasheet

    Image Hager Product data sheet CE281Z  | Hager

    Hager Product data sheet CE281Z

    RCCB 2P 80A 100mA AC Class

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-23

    PDF
    587,84 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-07-04

    PDF
    660,28 kB
More documentation

Discover our other products of this range

    5
  • 1
    CD440J - RCCB 4P 40A 30mA A Class
    CD440J
    RCCB 4P 40A 30mA A Class
  • 2
    CF225J - RCCB 2P 25A 300mA A Class
    CF225J
    RCCB 2P 25A 300mA A Class
  • 3
    CF240J - RCCB 2P 40A 300mA A Class
    CF240J
    RCCB 2P 40A 300mA A Class
  • 4
    CDC690 - RCCB 3P+N 125A 30mA AC
    CDC690
    RCCB 3P+N 125A 30mA AC
  • 5
    CCC217J - RCCB 2P 16A 10mA AC Class
    CCC217J
    RCCB 2P 16A 10mA AC Class

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group