The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 386103
    EAN
    4011334489269
    Packaging
    10

    3-step switch, with neutral-position, HVAC control 386103

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    3-step switch, with neutral-position, HVAC control

    386103

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (14)
    Previous
    Previous
    1096898900
    1096898900
    Centre plate rotary knob 3-step switch neutral position, S.1/B.3/B.7 pol wh glo
    Add to a list
    Add to a list
    1096160600
    1096160600
    Centre plate rotary knob 3-step switch, neutral position, B.3/B.7, anthr matt
    Add to a list
    Add to a list
    1096140400
    1096140400
    Centre plate rotary knob 3-step switch, neutral position, B.7, alu matt, lacq
    Add to a list
    Add to a list
    1084190900
    1084190900
    Centre plate rotary knob 3-step switch, Berker S.1/B.3/B.7, polar white matt
    Add to a list
    Add to a list
    1084160600
    1084160600
    Centre plate rotary knob 3-step switch, Berker B.3/B.7, anthracite matt
    Add to a list
    Add to a list
    1084140400
    1084140400
    Centre plate rotary knob 3-step switch, Berker B.7, alu matt, lacquered
    Add to a list
    Add to a list

    Accessories mandatory

    • 1096898900

      Centre plate rotary knob 3-step switch neutral position, S.1/B.3/B.7 pol wh glo

      €0.00  / *
    • 1096160600

      Centre plate rotary knob 3-step switch, neutral position, B.3/B.7, anthr matt

      €0.00  / *
    • 1096140400

      Centre plate rotary knob 3-step switch, neutral position, B.7, alu matt, lacq

      €0.00  / *
    • 1084190900

      Centre plate rotary knob 3-step switch, Berker S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 1084160600

      Centre plate rotary knob 3-step switch, Berker B.3/B.7, anthracite matt

      €0.00  / *
    • 1084140400

      Centre plate rotary knob 3-step switch, Berker B.7, alu matt, lacquered

      €0.00  / *
    • 1096208900

      Centre plate rotary knob 3-step switch neutral position, R.1/R.3 pol wh glossy

      €0.00  / *
    • 1096204500

      Centre plate rotary knob 3-step switch, neutral position, R.1/R.3, black gloss

      €0.00  / *
    • 1087710300

      Centre plate rotary knob 3-step switch, neutral position, K.5, alu, alu anod

      €0.00  / *
    • 1088710300

      Centre plate rotary knob 3-step switch, Berker K.5, alu, aluminium anodised

      €0.00  / *
    • 1096898200

      Centre plate rotary knob 3-step switch neutral position, S.1/B.3/B.7 white gl

      €0.00  / *
    • 1096608900

      Centre plate rotary knob 3-step switch neutral position, Q.x pol wh velv

      €0.00  / *
    • 1096608600

      Centre plate rotary knob 3-step switch, neutral pos, Q.x , anthr velv, lac

      €0.00  / *
    • 1084608900

      Centre plate rotary knob 3-step switch, Berker Q.x, polar white velvety

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      250 - 250 V
    • Rated voltage
      250 V
    Electric current
    • Switching current
      10 AX (100W LED (SBL))
    • Rated current IN
      10 A
    Installation, mounting
    • Mounting on
      Flush mounting
    Safety
    • Ingress Protection (IP) class
      IP20
    Dimensions
    • Depth
      42 mm
    • Built-in depth flush-mounted boxes
      35 mm
    Materials
    • Material
      Metal, Plastic
    Architecture
    • Control/operation element
      Rotative
    Texts
    • Switch mode
      With neutral position: 0-1-2-3
    • Type of connection
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration 386103
    PDF
    RoHS report 386103
    PDF

    Downloads

    • Image 386103  | Hager

      Product Image 386103

    • Product datasheet

      Image Hager Product data sheet 386103  | Hager

      Hager Product data sheet 386103

      3-step switch, with neutral-position, HVAC control

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1149

      PDF
      379,43 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group