Centre plate rotary knob 3-step switch, Berker K.5, alu, aluminium anodised 1088710300
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 37 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
Surface finishMatt
-
MaterialAluminium
-
TreatmentAnodised
Dimensions
-
Height70 mm
-
Width55 mm
-
Depth20 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Identification
-
Assembly arrangementCentral cover plate
-
Related SystemsK.x
Downloads
More documentation