The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 384103
    EAN
    4011334489214
    Packaging
    10

    Rotary switch/blinds 1pole 384103

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rotary switch/blinds 1pole

    384103

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (8)
    Previous
    Previous
    1080160600
    1080160600
    Centre plate rotary knob rotary switch blinds, Berker B.3/B.7, anthracite matt
    Add to a list
    Add to a list
    1080608900
    1080608900
    Centre plate rotary knob rotary switch blinds, Berker Q.x, pol white velvety
    Add to a list
    Add to a list
    1080608600
    1080608600
    Centre plate rotary knob rotary switch blinds, Berker Q.x, anthr velv, lac
    Add to a list
    Add to a list
    1077710900
    1077710900
    Centre plate rotary knob rotary switch blinds, Berker K.1, polar white glossy
    Add to a list
    Add to a list
    1077710600
    1077710600
    Centre plate rotary knob rotary switch blinds, Berker K.1, anthr matt, lacquered
    Add to a list
    Add to a list
    1861
    1861
    Interlock disk for rot. switch for blinds, Accessories
    Add to a list
    Add to a list

    Accessories mandatory

    • 1080160600

      Centre plate rotary knob rotary switch blinds, Berker B.3/B.7, anthracite matt

      €0.00  / *
    • 1080608900

      Centre plate rotary knob rotary switch blinds, Berker Q.x, pol white velvety

      €0.00  / *
    • 1080608600

      Centre plate rotary knob rotary switch blinds, Berker Q.x, anthr velv, lac

      €0.00  / *
    • 1077710900

      Centre plate rotary knob rotary switch blinds, Berker K.1, polar white glossy

      €0.00  / *
    • 1077710600

      Centre plate rotary knob rotary switch blinds, Berker K.1, anthr matt, lacquered

      €0.00  / *
    • 1861

      Interlock disk for rot. switch for blinds, Accessories

      €0.00  / *
    • 1080208900

      Centre plate rotary knob rotary switch blinds, Berker R.1/R.3, pol white glossy

      €0.00  / *
    • 1080204500

      Centre plate rotary knob rotary switch blinds Berker R.1/R.3 black, glossy

      €0.00  / *

    Technical properties

    Materials
    • Material
      Metal, Plastic
    Controls and indicators
    • Venetian blind switch type
      1-pole switch
    Voltage
    • Rated voltage
      250 V
    Electric current
    • Switching current
      10 AX (100W LED (SBL))
    • Switching current
      10 A
    Safety
    • Ingress Protection (IP) class
      IP20
    Texts
    • Switch mode
      With neutral position
    • Type of connection
      With screw terminals
    • Installation mode
      With spreader claws
    • Function
      With push lock function

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration 384103
    PDF
    RoHS report 384103
    PDF

    Downloads

    • Image 384103  | Hager

      Product Image 384103

    • Product datasheet

      Image Hager Product data sheet 384103  | Hager

      Hager Product data sheet 384103

      Rotary switch/blinds 1pole

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1149

      PDF
      379,43 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group