Centre plate rotary knob rotary switch blinds, Berker R.1/R.3, pol white glossy 1080208900
EAN-Nr.
4011334507505
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Venetian blind switch/-push button 2 products available -
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 154 products available
Complete your system
Referenced by
Technical characteristics
Architecture
-
Control/operation elementRotative
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height58 mm
-
Width58 mm
-
Depth26 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsR.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation