Centre plate rotary knob rotary switch blinds, Berker K.1, anthr matt, lacquered 1077710600
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 37 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourAnthracite
-
RAL codeSimilar to RAL 7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentVarnished
Dimensions
-
Height70 mm
-
Width55 mm
-
Depth20 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP44
-
Usable in higher IP classIP44 in combination with sealing set
Identification
-
Assembly arrangementCentral cover plate
-
Related SystemsK.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 1077710600
Centre plate rotary knob rotary switch blinds, Berker K.1, anthr matt, lacquered
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1278
PDF404,78 kB
More documentation