Centre plate rotary knob rotary switch blinds, Berker B.3/B.7, anthracite matt 1080160600
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 174 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourAnthracite
-
RAL codeSimilar to RAL 7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height58 mm
-
Width58 mm
-
Depth20 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Identification
-
Assembly arrangementCentral cover plate
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation