The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 155209
    EAN-Nr.
    4011334186649
    Packaging
    10 Pieces

    Rocker 2gang, splash-proteced flush-mtd IP44, p. white glossy 155209

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker 2gang, splash-proteced flush-mtd IP44, p. white glossy

    155209

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    See all (6)
    Previous
    Previous
    303808
    303808
    Double change-over switch, isolated input terminals, light control
    Add to a list
    Add to a list
    503503
    503503
    Double mom. Cont. Switch
    Add to a list
    Add to a list
    503808
    503808
    Series push-button 2 change-over contacts with isolated input terminals
    Add to a list
    Add to a list
    303550
    303550
    Series switch for hollow-wall mounting, module inserts
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 8 products available

    Mandatory accessories

    • 303808

      Double change-over switch, isolated input terminals, light control

      0.00 €  / *
    • 503503

      Double mom. Cont. Switch

      0.00 €  / *
    • 503808

      Series push-button 2 change-over contacts with isolated input terminals

      0.00 €  / *
    • 303550

      Series switch for hollow-wall mounting, module inserts

      0.00 €  / *
    • 5035

      Series push-button 2 NO contacts with common input terminal

      0.00 €  / *
    • 3035

      Series switch

      0.00 €  / *

    Referenced by

    • 303808

      Double change-over switch, isolated input terminals, light control

      0.00 €  / *
    • 503503

      Double mom. Cont. Switch

      0.00 €  / *
    • 503501

      Series push-button NC contact and NO contacts with isolated input terminals

      0.00 €  / *
    • 503808

      Series push-button 2 change-over contacts with isolated input terminals

      0.00 €  / *
    • 303550

      Series switch for hollow-wall mounting, module inserts

      0.00 €  / *
    • 1884

      Sealing flange f.splash-protected flushmtd devices, splash-prot. flushmtd IP44, gr

      0.00 €  / *
    • 5035

      Series push-button 2 NO contacts with common input terminal

      0.00 €  / *
    • 3035

      Series switch

      0.00 €  / *

    Technical characteristics

    Architecture
    • Control/operation element
      Double rocker
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      63.70 mm
    • Width
      64.30 mm
    • Depth
      15 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equipment
    • Monitoring window/light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protection (IP) class
      IP44
    • Impact resistance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    Hager REACH declaration 155209
    PDF
    Hager RoHS report 155209
    PDF

    Downloads

    • Image 155209  | Hager

      Product Image 155209

    • Product datasheet

      Image Hager Product data sheet 155209  | Hager

      Hager Product data sheet 155209

      Rocker 2gang, splash-proteced flush-mtd IP44, p. white glossy

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-27

      PDF
      237,12 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group