Plate gallery plastic 4 gang horizontal 71mm antibacterial WXP9914
EAN
3250617121903
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth9.3 mm
-
Height88 mm
-
Width305 mm
Capacity
-
Number of sockets4
Materials
-
Free area for finishing nameantibactérien
-
Colourwhite
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Mounting wayhorizontal
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for WXP9914
Product certificate en-GB 2023-02-14
PDF967 KBCertificates for WXP9914
Product certificate en-GB, it-IT 2022-10-28
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WXP9914
PDF99 KBEU Declaration of conformity for WXP9914
dc24-0011
PDF364 KBEU Declaration of conformity for WXP9914
PDF123 KBEU Declaration of conformity for WXP9914
PDF123 KBEU Declaration of conformity for WXP9914
PDF120 KB -
ProductROHS
Pollutant guidelines for WXP9914
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXP9914
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation