Movement detector 180°, KNX, module, 1,10m WXT501
EAN
3250618500486
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Max. temporisation30 mn
-
Easy link functionsswitching of scenes (1..8) possible ; additional channel for independent of brightness detector mode ; Motion detector functions: switching, dimming,roller shutter/blind, timer ; push-button functions: including switching, dimming, roller shutter/blind, timer, priority, operating mode changeover
-
FunctionPresence simulation ; with party function
-
FunctionSpecification of the controller operating mode ; Push-button functions for switching, dimming, blind, value transmitter, scene, priority ; integrated button for manual control of bus functions can be configured ; parameter defineable lock function
-
Slide switchwith slide switch for OFF/automatic/ON
-
Operating modeMaster/Slave operation for covering large detection areas ; with test mode ; with 3 operating modes: automatic/permanent ON/permanent OFF
Configuration
-
Channelstwo function channels for brightness-dependent functions ; additional channel for independent of brightness detector mode
Controls and indicators
-
Push-buttonswith button for automatic/permanent ON/permanent OFF
Voltage
-
Operating voltage over bus21…32 V DC
Electric current
-
Bus current consumption (data transfer)10 mA
Dimensions
-
Optimum mounting height1.1 m
Measurement
-
Detection field, rectangular shaped≈ 12 x 16 m
Reach distance
-
Max. transmission range frontally12 m
-
Max. transmission range sideways8 m
Detection
-
Detection angle vertical0 / 7 °
-
Detection angle, settableeach side ≈ 45…90 °
-
Detection angle horizontal90 / 180 °
-
Sensor typedetector of movement
Materials
-
Surface appearancematt
Lighting control
-
Response brightness, adjustable≈ 5…1000 lx
LED control
-
LEDOperating mode display via status LED, red/green/orange
Incandescent bulbs control
-
Max. power with incandescent lamps0 W
Connection
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modessystem, easy
-
Min. temporisation10 s
-
Delay time, adjustable10 s…30 mn
Use
-
Differentiation characteristic 2 - Saleswith integrated temperature sensor
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Application, usageKNX - sensors
-
Main design lineKNX
Instructions
-
Information textContinuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector. Only suitable for indoor areas!
Downloads
-
Product image
-
ProductETSBase
Product-Database ETS for WXT501
ETS Database for WXT50x
KNXPROD276 KB -
ProductECDeclaration
EU Declaration of conformity for WXT501
Declaration of Conformity
PDF255 KB -
ProductROHS
Pollutant guidelines for WXT501
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXT501
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation