Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang WXF094
EAN
3250618504057
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemRF
-
Number of keys4
Functions
-
With room temperature controllerNo
Controls and indicators
-
Indicator lampyes
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
-
Surface appearancematt
-
Type of surface treatmentuntreated
Scope of delivery
-
Bus connection includedYes
Equipment
-
With anti-theft/dismantling protectionNo
-
With displayno
-
Bidirectional radio frequencyYes
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXF094
PDF3 MB -
ProductAttachment
Product Attachment for WXF094
Configuration guide quicklink (DE-FR-IT-NL, 2016-02)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WXF094
Declaration
PDF120 KB -
ProductROHS
Pollutant guidelines for WXF094
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXF094
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation