USB typ A+C charger gallery WXF113
EAN
3250617191111
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Output voltage5 V DC
-
Output voltage5 V
Electric current
-
Rated current3 A
Materials
-
RAL colourRAL 9010 - Pure white
Connection
-
Type of connectionScrew connection
Equipment
-
Number of outputs2
-
Number of lighting outlets2
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Rangegallery
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXF113
PDF167 KBInstruction manuals for WXF113
PDF302 KB -
ProductECDeclaration
EU Declaration of conformity for WXF113
PDF112 KBEU Declaration of conformity for WXF113
PDF112 KBEU Declaration of conformity for WXF113
Declaration
PDF178 KBEU Declaration of conformity for WXF113
Declaration of conformity
PDF182 KBEU Declaration of conformity for WXF113
PDF305 KB -
ProductEnvironmentProfile
Product environmental profile for WXF113
PDF332 KB -
ProductROHS
Pollutant guidelines for WXF113
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXF113
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation