USB charger gallery • WXF112 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • gallery
  • Socket mech­an­isms
  • USB double charger
  • WXF112
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

2
1
WXF112 - USB charger gallery
WXF112
USB charger gallery
2
WXF113 - USB typ A+C charger gallery
WXF113
USB typ A+C charger gallery
Image  WXF112 of the product Hager Africa | Hager Africa
Image  WXF112 of the product Hager Africa | Hager Africa

USB charger gallery

WXF112

Image  WXF112 of the product Hager Africa | Hager Africa
Image  WXF112 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

USB charger gallery WXF112

EAN
3250617191128
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Connectivity
  • Connectors / jacks
    with 2 USB sockets type A
Main elec­trical features
  • Rated voltage
    200…250 V
  • Effi­ciency at low load (10 %)
    74.1 %
  • Average active effi­ciency
    83.3 %
  • Frequency
    50/60 Hz
Voltage
  • Input voltage
    230 V AC
  • Output voltage
    5 V DC
  • Output voltage
    5 V
Elec­tric current
  • Output current
    3 A
Fuse
  • Fuse
    short-­cir­cuit and over­load proof (elec­tronic fuse)
Power
  • Output power
    15 W
  • No-load power consump­tion
    71 mW
Use condi­tions
  • Oper­ating temper­ature
    -5…35 °C
Instruc­tions
  • Inform­a­tion text
    No data trans­mis­sion possible!

Downloads

  • Product image

    Image WXF112  | Hager Africa

    Product Image WXF112

  • ProductNotice

    Image Instruction manuals for WXF112  | Hager Africa

    Instruction manuals for WXF112

    Manual for WXF112 - USB charger Gallery (FR-EN-NL-ES, 2020-04)

    PDF
    522 KB
    Image Instruction manuals for WXF112  | Hager Africa

    Instruction manuals for WXF112

    PDF
    167 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for WXF112  | Hager Africa

    EU Declaration of conformity for WXF112

    PDF
    112 KB
    Image EU Declaration of conformity for WXF112  | Hager Africa

    EU Declaration of conformity for WXF112

    Declaration of conformity

    PDF
    182 KB
    Image EU Declaration of conformity for WXF112  | Hager Africa

    EU Declaration of conformity for WXF112

    PDF
    112 KB
    Image EU Declaration of conformity for WXF112  | Hager Africa

    EU Declaration of conformity for WXF112

    PDF
    305 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for WXF112  | Hager Africa

    Product environmental profile for WXF112

    PDF
    332 KB
More documentation

Accessories mandatory

See more

Discover more of this product range

    1
  • 1
    WXF113 - USB typ A+C charger gallery
    WXF113
    USB typ A+C charger gallery

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group