Cover KNX push button 6 gang with LED gallery dune WXE316D
EAN
3250618500257
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitdouble rocker
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Suitable for touch sensor connector for bus systemYes
Controls and indicators
-
With or without indicatorwith
Materials
-
Materialplastic
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Fixing typeEngage (snap)
Equipment
-
With transparent product label holderYes
Software
-
applicationSwitch/push button
Safety
-
REACH conformYes
-
RoHS conformYes
-
Impact strengthIK05
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXE316D
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for WXE316D
Declaration
PDF127 KB -
ProductROHS
Pollutant guidelines for WXE316D
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXE316D
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation