Cover KNX push button 2 gang gallery night WXE302N
EAN
3250618500066
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitdouble rocker
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Suitable for touch sensor connector for bus systemYes
Controls and indicators
-
With or without indicatorwithout
Materials
-
Materialplastic
-
Surface appearancematt
-
Type of surface treatmentPainted
Installation, mounting
-
Fixing typeEngage (snap)
Equipment
-
With transparent product label holderYes
Software
-
applicationSwitch/push button
Safety
-
Impact strengthIK05
Downloads
-
Product image
-
Instruction manual
Instruction manuals for WXE302N
PDF3 MB -
Declaration of conformity
EU Declaration of conformity for WXE302N
Declaration
PDF127 KB
More documentation