KNX push button 2g gallery • WXT302 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • gallery
          • KNX and Radio -quick­link
          • KNX/LED/LED+IR Push buttons
          • WXT302
          Image  WXT302 of the product Hager Africa | Hager Africa
          Image  WXT302 of the product Hager Africa | Hager Africa

          KNX push button 2 gang gallery

          WXT302

          Image  WXT302 of the product Hager Africa | Hager Africa
          Image  WXT302 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          KNX push button 2 gang gallery WXT302

          EAN
          3250618500363
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            EIB
          • Number of keys
            2
          Func­tions
          • With room temper­ature controller
            No
          Controls and indic­ators
          • Indic­ator lamp
            no
          Mater­ials
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          • Type of surface treat­ment
            Painted
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • With anti­-theft/dis­mant­ling protec­tion
            No
          • With display
            no
          • Bidirec­tional radio frequency
            Yes
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Iden­ti­fic­a­tion
          • Range
            Gallery Tébis

          Downloads

          • Product image

            Image WXT302  | Hager Africa

            Product Image WXT302

          • ProductNotice

            Image Instruction manuals for WXT302  | Hager Africa

            Instruction manuals for WXT302

            PDF
            3 MB
          • ProductETSBase

            Image Product-Database ETS for WXT302  | Hager Africa

            Product-Database ETS for WXT302

            ETS Database for WXT3xx

            KNXPROD
            552 KB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for WXT302  | Hager Africa

            Application guides ETS / easy link for WXT302

            Application description EASY for WXT30X-WXT31X-WXT32X - KNX Push Button (EN, 2022-01)

            PDF
            6 MB
            Image Application guides ETS / easy link for WXT302  | Hager Africa

            Application guides ETS / easy link for WXT302

            Application description ETS for WXT30X-WXT31X-WXT32X - KNX Push Button (EN, 2022-02)

            PDF
            2 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for WXT302  | Hager Africa

            EU Declaration of conformity for WXT302

            Declaration

            PDF
            123 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for WXT302  | Hager Africa

            Product environmental profile for WXT302

            PDF
            417 KB
          • ProductROHS

            Image Pollutant guidelines for WXT302  | Hager Africa

            Pollutant guidelines for WXT302

            REACH-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for WXT302  | Hager Africa

            Pollutant guidelines for WXT302

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            WXT304 - KNX push button 4 gang gallery
            WXT304
            KNX push button 4 gang gallery
          • 2
            WXE302B - Cover KNX push button 2 gang gallery pure
            WXE302B
            Cover KNX push button 2 gang gallery pure
          • 3
            WXE302T - Cover KNX push button 2 gang gallery titane
            WXE302T
            Cover KNX push button 2 gang gallery titane
          • 4
            WXE302N - Cover KNX push button 2 gang gallery night
            WXE302N
            Cover KNX push button 2 gang gallery night
          • 5
            WXE302D - Cover KNX push button 2 gang gallery dune
            WXE302D
            Cover KNX push button 2 gang gallery dune

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group