![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Elevation frame,Volta, 3rows VZ113N
EAN
3250616666504
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Suitable for enclosure typeHollow wall ; Flush mounted
Dimensions
-
Height of installed product632 mm
-
Width of installed product350 mm
Materials
-
Colourwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
-
Type of surface treatmentuntreated
Equipment
-
Number of rows3
Standards
-
European directive WEEEnot concerned
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for VZ113N
Declaration
PDF300 KBEU Declaration of conformity for VZ113N
Declaration
PDF0 BEU Declaration of conformity for VZ113N
Declaration
PDF312 KBEU Declaration of conformity for VZ113N
Declaration
PDF359 KBEU Declaration of conformity for VZ113N
PDF366 KB -
ProductEnvironmentProfile
Product environmental profile for VZ113N
PDF346 KB -
ProductROHS
Pollutant guidelines for VZ113N
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for VZ113N
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation