Elevation frame,Volta, 1row VZ111N
EAN
3250616666481
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Suitable for enclosure typeHollow wall ; Flush mounted
Dimensions
-
Height of installed product358 mm
-
Width of installed product350 mm
Materials
-
Colourwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
-
Type of surface treatmentuntreated
Equipment
-
Number of rows1
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for VZ111N
Declaration
PDF0 BEU Declaration of conformity for VZ111N
PDF366 KBEU Declaration of conformity for VZ111N
Declaration
PDF359 KBEU Declaration of conformity for VZ111N
Declaration
PDF300 KBEU Declaration of conformity for VZ111N
Declaration
PDF312 KBEU Declaration of conformity for VZ111N
PDF346 KBEU Declaration of conformity for VZ111N
PDF347 KB -
ProductEnvironmentProfile
Product environmental profile for VZ111N
PDF346 KB -
ProductROHS
Pollutant guidelines for VZ111N
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for VZ111N
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation