Elevation frame,Volta, 4rows VZ114N
EAN
3250616666511
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Suitable for enclosure typeHollow wall ; Flush mounted
Dimensions
-
Height of installed product757 mm
-
Width of installed product350 mm
Materials
-
Colourwhite
Accessories included
-
Type of accessoryframe
Equipment
-
Number of rows4
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for VZ114N
Declaration
PDF300 KBEU Declaration of conformity for VZ114N
Declaration
PDF312 KBEU Declaration of conformity for VZ114N
Declaration
PDF0 BEU Declaration of conformity for VZ114N
Declaration
PDF359 KBEU Declaration of conformity for VZ114N
PDF366 KBEU Declaration of conformity for VZ114N
PDF346 KBEU Declaration of conformity for VZ114N
PDF347 KBEU Declaration of conformity for VZ114N
PDF250 KB -
ProductEnvironmentProfile
Product environmental profile for VZ114N
PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF25 MB -
ProductROHS
Pollutant guidelines for VZ114N
REACH declaration VZ114N (english)
PDF33 KBPollutant guidelines for VZ114N
RoHS declaration VZ114N (english)
PDF32 KB
More documentation