Trunking base SL20055 black SL200551
EAN
4012740893893
Packaging
36 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Trunking height55 mm
-
Length2000 mm
-
Trunking width20 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)4
-
Cable capacity 11mm D e.g. NYM 3 x 1.5mm² 1st chamber2 Part
-
Cable capacity 11mm D e.g. NYM 3 x 1.5mm² 2nd chamber3 Part
Materials
-
Colourblack
-
Material groupplastic
-
Type of surface treatmentOther
Cable
-
Number of wires 1,5 mm² - 40% filling degree44
-
Number of wires 2,5 mm² - 40% filling degree32
Equipment
-
Number of fix dividers1
-
Compartment quantity2
Standards
-
ApprovalsCE
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature5…60 °C
temperatur
-
Ambient temperature5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for SL200551
Product_Licence_NF004_1078_SL
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for SL200551
EU-Declaration SL T046A FR_EN 26072019
PDF48 KBEU Declaration of conformity for SL200551
Declaration
PDF21 KBEU Declaration of conformity for SL200551
Deklaracja zgodności UE
PDF407 KB -
ProductEnvironmentProfile
Product environmental profile for SL200551
PDF217 KB -
ProductROHS
Pollutant guidelines for SL200551
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for SL200551
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation