Trunking lid SL20055 aok SL200552D5

EAN
4012740893961
Packaging
18 MTRs

Technical properties

Dimensions
  • Trunking height
    55 mm
  • Length
    2000 mm
  • Trunking width
    20 mm
Cover, door
  • Lid mounting
    External
  • Lid with softlip
    No
  • Lid width
    20 mm
Materials
  • Colour
    oak
  • Material group
    plastic
  • Type of surface treatment
    Effect finishing
Standards
  • Approvals
    CE
  • European directive RoHs
    voluntary compliance
Safety
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    5…60 °C
temperatur
  • Ambient temperature
    5…60 °C