acc.box coupling SL20055 alu • SL20055AD1 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
      • Solutions
      • Energy distrib­ution
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Energy manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Wiring acce­s­s­ories
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Building autom­ation
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Cable manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Security
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • See All
    • Inspiration and knowledge
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
      • Inspiration and knowledge
      • Learning
        • How-to videos
        • E-learning
        • See All
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • Refe­rence projects
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • IEC standard
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • See All
    • Support
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
      • Support
      • Find a whol­e­s­aler
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • FAQ
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Down­l­oads
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Digital tools
        • Hage­rcad
        • eCat app
        • Hager mood
        • See All
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Contact us
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • See All
    • About us
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
      • About us
      • Sustain­a­bility
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • News­l­etter
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • Investments
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • See All
    • See all the categories
    Account
    • Catalog
    • Cable manage­ment
    • Resid­en­tial trunking
    • Plinths
    • tehalit.SL: plinth system height 55, 80 and 115 mm
    • tehalit.SL 20 x 55
    • SL20055AD1
    Image  SL20055AD1 of the product Hager Africa | Hager Africa
    Image  SL20055AD1 of the product Hager Africa | Hager Africa
    Image  SL20055AD1 of the product Hager Africa | Hager Africa

    acc.box coupling SL20055 alu

    SL20055AD1

    Image  SL20055AD1 of the product Hager Africa | Hager Africa
    Image  SL20055AD1 of the product Hager Africa | Hager Africa
    Image  SL20055AD1 of the product Hager Africa | Hager Africa
    • Cable manage­ment

    acc.box coupling SL20055 alu SL20055AD1

    EAN
    4012740894890
    Packaging
    1 Piece

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Config­ur­a­tion
    • Anti­bac­terial treat­ment
      No
    Dimen­sions
    • Height of installed product
      22 mm
    • Trunking height
      55 mm
    • Length
      110 mm
    • Trunking width
      20 mm
    Mater­ials
    • Colour
      aluminium
    • Material group
      plastic
    • Type of surface treat­ment
      Painted
    Install­a­tion, mounting
    • Mounting way
      hori­zontal
    Stand­ards
    • European directive RoHs
      volun­tary compli­ance
    Safety
    • Protec­tion index IP
      IP40
    • REACH conform
      Yes
    • RoHS conform
      Yes
    • Impact strength
      IK07
    Use condi­tions
    • Oper­ating temper­ature
      5…60 °C
    temper­atur
    • Ambient temper­ature
      5…60 °C

    Downloads

    • Product image

      Image SL20055AD1  | Hager Africa

      Product Image SL20055AD1

    • ProductLicence

      Image Product licence for SL20055AD1  | Hager Africa

      Product licence for SL20055AD1

      Product_Licence_NF004_1078_SL

      PDF
      1 MB
    • ProductECDeclaration

      Image EU Declaration of conformity for SL20055AD1  | Hager Africa

      EU Declaration of conformity for SL20055AD1

      Declaration

      PDF
      21 KB
      Image EU Declaration of conformity for SL20055AD1  | Hager Africa

      EU Declaration of conformity for SL20055AD1

      EU-Declaration SL T046A FR_EN 26072019

      PDF
      48 KB
      Image EU Declaration of conformity for SL20055AD1  | Hager Africa

      EU Declaration of conformity for SL20055AD1

      Deklaracja zgodności UE

      PDF
      407 KB
    • ProductEnvironmentProfile

      Image Product environmental profile for SL20055AD1  | Hager Africa

      Product environmental profile for SL20055AD1

      PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (english)

      PDF
      400 KB
      Image Product environmental profile for SL20055AD1  | Hager Africa

      Product environmental profile for SL20055AD1

      PDF
      217 KB
    • ProductROHS

      Image Pollutant guidelines for SL20055AD1  | Hager Africa

      Pollutant guidelines for SL20055AD1

      RoHS declaration SL20055AD1 (english)

      PDF
      32 KB
      Image Pollutant guidelines for SL20055AD1  | Hager Africa

      Pollutant guidelines for SL20055AD1

      REACH declaration SL20055AD1 (english)

      PDF
      33 KB
    More documentation

    Discover more of this product range

      5
    • 1
      SL200552D1 - Trunking lid SL20055 alu
      SL200552D1
      Trunking lid SL20055 alu
    • 2
      SL200552D2 - Trunking lid SL20055 beech
      SL200552D2
      Trunking lid SL20055 beech
    • 3
      SL200552D3 - Trunking lid SL20055 mable
      SL200552D3
      Trunking lid SL20055 mable
    • 4
      SL200552D4 - Trunking lid SL20055 cherry
      SL200552D4
      Trunking lid SL20055 cherry
    • 5
      SL200552D5 - Trunking lid SL20055 aok
      SL200552D5
      Trunking lid SL20055 aok

    Products and solutions

    • Products catalog
    • Energy distribution
    • Energy management
    • Cable management
    • Building automation
    • Wiring accessories
    • Security
    • Reference projects

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
      Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    © 2022 Ha­ger Group