M66969010

EAN
4012740860567
Packaging
1 Piece

Technical properties

Dimensions
  • Trunking height
    60 mm
  • Trunking width
    150 mm
  • Measure a
    250 mm
Cover, door
  • Lid with softlip
    -
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PC-ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
temperatur
  • Ambient temperature
    -30…90 °C