internal corner LFH 60151, pure white • M66919010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • Halogen free trunking
  • tehalit.camelea without halogen
  • tehalit.camelea 60 x 150, 2 x 4 clips
  • M66919010

M66919010

Image  M66919010 of the product Hager Africa | Hager Africa
  • Cable manage­ment

M66919010

EAN
4012740860512
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    60 mm
  • Trunking width
    150 mm
  • Measure a
    130 mm
Cover, door
  • Lid with softlip
    -
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
temper­atur
  • Ambient temper­ature
    -30…90 °C

Downloads

  • Product image

    Image M66919010  | Hager Africa

    Product Image M66919010

  • Declaration of conformity

    Image EU Declaration of conformity for M66919010  | Hager Africa

    EU Declaration of conformity for M66919010

    EU-Declaration LFH T027A DE_EN 25072019

    PDF
    41 KB
More documentation

Discover more of this product range

    5
  • 1
    M66929010 - Angle extérieur pour LFH 60151, BP
    M66929010
    Angle extérieur pour LFH 60151, BP
  • 2
    M66959010 - Angle plat pour LFH 60151, BP
    M66959010
    Angle plat pour LFH 60151, BP
  • 3
    M66939010 - Embout de fermeture pour LFH 60151, BP
    M66939010
    Embout de fermeture pour LFH 60151, BP
  • 4
    M66969010 - Té+croix pour LFH 60151, BP
    M66969010
    Té+croix pour LFH 60151, BP
  • 5
    M6660 - M 6660      Red        Cable retainer
    M6660
    M 6660 Red Cable retainer

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group