M 6660 Red Cable retainer M6660
EAN
4012740311502
Packaging
50 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Compatibility
-
Product compatibilityLFH
Dimensions
-
Trunking height60 mm
-
Trunking width60 mm
Materials
-
Colourcolourless
-
MaterialPC-ABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M6660
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for M6660
PDF450 KB -
ProductROHS
Pollutant guidelines for M6660
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M6660
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation