CAGE TERMINALS FOR HA457 HZ085
EAN
3250613360856
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Installation, mounting
-
Tightening torque45Nm
Connection
-
Connection cross-sect. flexible conductor50 - 240mm²
Standards
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for HZ085
Declaration
PDF200 KBEU Declaration of conformity for HZ085
Declaration
PDF777 KBEU Declaration of conformity for HZ085
PDF367 KB -
ProductROHS
Pollutant guidelines for HZ085
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HZ085
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation