Top part and plinth, Quadro4, H150 W620 mm IP43 FC456

EAN
3250612534562
Packaging
1 Piece

Technical properties

Dimensions
  • Insertion depth
    270 mm
  • Depth of installed product
    260 mm
  • Height of installed product
    250 mm
  • Width of installed product
    620 mm
  • Built-in width
    620 mm
Materials
  • Colour
    pure white
  • Colour
    white  
Installation, mounting
  • Suitable for outdoor use
    No
Settings
  • Enclosure type
    Connection base
Safety
  • Protection class
    isol.class I
  • REACH conform
    No