Cable entry plate,univers,flexible • FZ402 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro4
  • quadro4 and accessories
  • Cable entry plate
  • FZ402

Cable entry plate,univers,IP55, flexible rubber pins

FZ402

Image  FZ402 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Cable entry plate,univers,IP55, flexible rubber pins FZ402

EAN
3250612764020
Packaging
5 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    125 mm
  • Height of installed product
    30 mm
  • Width of installed product
    240 mm
Mater­ials
  • Material
    plastic
  • Type of surface treat­ment
    untreated
Accessories included
  • Type of accessory
    axle channel
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • Protec­tion class
    isol.­class I
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image FZ402  | Hager Africa

    Product Image FZ402

  • ProductInspectionCertificate

    Image Certificates for FZ402  | Hager Africa

    Certificates for FZ402

    VDE marks approval low-voltage switchgear and controlgear assemblies, typ-tested

    PDF
    268 KB
    Image Certificates for FZ402  | Hager Africa

    Certificates for FZ402

    VDE marks approval low-voltage switchgear and controlgear assemblies, typ-tested

    PDF
    259 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    Declaration

    PDF
    343 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    Declaration

    PDF
    360 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    PDF
    298 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    PDF
    394 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    PDF
    380 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    Declaration

    PDF
    726 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    Declaration

    PDF
    335 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    PDF
    393 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    PDF
    399 KB
    Image EU Declaration of conformity for FZ402  | Hager Africa

    EU Declaration of conformity for FZ402

    Declaration

    PDF
    348 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for FZ402  | Hager Africa

    Product environmental profile for FZ402

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)

    PDF
    8 MB
  • ProductROHS

    Image Pollutant guidelines for FZ402  | Hager Africa

    Pollutant guidelines for FZ402

    REACH declaration FZ402 (english)

    PDF
    32 KB
    Image Pollutant guidelines for FZ402  | Hager Africa

    Pollutant guidelines for FZ402

    RoHS declaration FZ402 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    1
  • 1
    FZ404 - Cable entry plate,univers, plastic,without precut
    FZ404
    Cable entry plate, univers, plastic, without precut

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group