cable cover,2-section,wall fixation • FZ442 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, cable manage­ment accessories
  • Cable spreader boxes
  • FZ442
Image  FZ442 of the product Hager Africa | Hager Africa
Image  FZ442 of the product Hager Africa | Hager Africa

cable cover, 2-section, wall fixation, Hx W x D195 x 550 x 155mm, RAL9010

FZ442

Image  FZ442 of the product Hager Africa | Hager Africa
Image  FZ442 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

cable cover, 2-section, wall fixation, Hx W x D195 x 550 x 155mm, RAL9010 FZ442

EAN
3250612764426
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Trunking height
    195 mm
  • Length
    550 mm
  • Trunking width
    550 mm
  • Width of installed product
    550 mm
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
  • Type of surface treat­ment
    untreated
Equip­ment
  • Quantity of section in width
    2
  • Compart­ment quantity
    1
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Halogen free
    No

Downloads

  • Product image

    Image FZ442  | Hager Africa

    Product Image FZ442

  • Instruction manual

    Image Instruction manuals for FZ442  | Hager Africa

    Instruction manuals for FZ442

    URL
    Image Instruction manuals for FZ442  | Hager Africa

    Instruction manuals for FZ442

    Montagenanleitung f. Kabelrangierk.(alt) FZ441-445, FZ141-145, FZ351-355

    PDF
    163 KB
  • Installation handbook

    Image Installation handbooks for FZ442  | Hager Africa

    Installation handbooks for FZ442

    PDF
    11 MB
    Image Installation handbooks for FZ442  | Hager Africa

    Installation handbooks for FZ442

    Handbook en-GB 2022-10-10

    PDF
    24 MB
    Image Installation handbooks for FZ442  | Hager Africa

    Installation handbooks for FZ442

    Handbook en-GB 2023-03-30

    PDF
    23 MB
  • Declaration of conformity

    Image EU Declaration of conformity for FZ442  | Hager Africa

    EU Declaration of conformity for FZ442

    Declaration

    PDF
    332 KB
    Image EU Declaration of conformity for FZ442  | Hager Africa

    EU Declaration of conformity for FZ442

    Declaration of conformity

    PDF
    963 KB
  • RoHS report

    Image Pollutant guidelines for FZ442  | Hager Africa

    Pollutant guidelines for FZ442

    RoHS declaration FZ442 (english)

    PDF
    33 KB
    Image Pollutant guidelines for FZ442  | Hager Africa

    Pollutant guidelines for FZ442

    REACH declaration FZ442 (english)

    PDF
    32 KB
  • PEP document

    Image Product environmental profile for FZ442  | Hager Africa

    Product environmental profile for FZ442

    PDF
    217 KB
More documentation

Discover more of this product range

    3
  • 1
    FZ441 - cable cover, 1-section, wall fixation, Hx W x D195 x 300 x 155mm, RAL9010
    FZ441
    cable cover, 1-section, wall fixation, Hx W x D195 x 300 x 155mm, RAL9010
  • 2
    FZ443 - cable cover, 3-section, wall fixation, Hx W x D195 x 800 x 155mm, RAL9010
    FZ443
    cable cover, 3-section, wall fixation, Hx W x D195 x 800 x 155mm, RAL9010
  • 3
    FZ444 - cable cover, 4-section, wall fixation, Hx W x D195 x 1050 x 155mm, RAL9010
    FZ444
    cable cover, 4-section, wall fixation, Hx W x D195 x 1050 x 155mm, RAL9010

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group