![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
End cap for ATHEA trunking 12x30mm in brown ATA123068014
EAN
4012740864688
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height12 mm
-
Trunking width30 mm
Materials
-
Colourbrown
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for ATA123068014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA123068014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA123068014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA123068014
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA123068014
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for ATA123068014
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation