Cover sleeve,ATEHA,12x30,brown • ATA123078014 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Resid­en­tial trunking
  • Skirt­ings
  • tehalit.ateha skirting systems
  • tehalit.ateha 13 x 32, length 2.10 m
  • ATA123078014

Cover sleeve,ATEHA,12x30,brown

ATA123078014

  • Cable manage­ment

Cover sleeve,ATEHA,12x30,brown ATA123078014

EAN
4012740864695
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Trunking height
    12 mm
  • Trunking width
    30 mm
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Stand­ards
  • European directive RoHs
    volun­tary compli­ance

Downloads

  • Product image

    Image ATA123078014  | Hager Africa

    Product Image ATA123078014

  • Product licence

    Image Product licence for ATA123078014  | Hager Africa

    Product licence for ATA123078014

    Product_Licence_NF004_1076_ATA

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for ATA123078014  | Hager Africa

    EU Declaration of conformity for ATA123078014

    EU-Declaration ATA T008A FR_EN 25072019

    PDF
    41 KB
  • PEP document

    Image Product environmental profile for ATA123078014  | Hager Africa

    Product environmental profile for ATA123078014

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (english)

    PDF
    400 KB
    Image Product environmental profile for ATA123078014  | Hager Africa

    Product environmental profile for ATA123078014

    PDF
    587 KB
    Image Product environmental profile for ATA123078014  | Hager Africa

    Product environmental profile for ATA123078014

    PEP_Hager_ATA122009010_EN_27022013

    PDF
    119 KB
More documentation

Discover more of this product range

    5
  • 1
    ATA123038014 - External corner for ATHEA trunking 12x30mm in brown
    ATA123038014
    External corner for ATHEA trunking 12x30mm in brown
  • 2
    ATA123048014 - Internal corner for ATHEA trunking 12x30mm in brown
    ATA123048014
    Internal corner for ATHEA trunking 12x30mm in brown
  • 3
    ATA123058014 - Flat corner for ATHEA trunking 12x30mm in brown
    ATA123058014
    Flat corner for ATHEA trunking 12x30mm in brown
  • 4
    ATA123068014 - End cap for ATHEA trunking 12x30mm in brown
    ATA123068014
    End cap for ATHEA trunking 12x30mm in brown
  • 5
    ATA123079010 - Cover sleeve,ATEHA,12x30,pure white
    ATA123079010
    Cover sleeve, ATEHA, 12x30, pure white

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group