Cover sleeve, hfr LFW 12x30, pure white • ATA123079010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Resid­en­tial trunking
  • Skirt­ings
  • tehalit.ateha skirting systems
  • tehalit.ateha 13 x 32, length 2.10 m
  • ATA123079010
Image  ATA123079010 of the product Hager Africa | Hager Africa
Image  ATA123079010 of the product Hager Africa | Hager Africa
Image  ATA123079010 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Cover sleeve,ATEHA,12x30,pure white ATA123079010

EAN
4012740864589
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cover sleeve,ATEHA,12x30,pure white

ATA123079010

Image  ATA123079010 of the product Hager Africa | Hager Africa
Image  ATA123079010 of the product Hager Africa | Hager Africa
Image  ATA123079010 of the product Hager Africa | Hager Africa
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Trunking height
    13 mm
  • Trunking width
    32 mm
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Stand­ards
  • European directive RoHs
    volun­tary compli­ance

Downloads

  • Product image

    Image ATA123079010  | Hager Africa

    Product Image ATA123079010

  • Product licence

    Image Product licence for ATA123079010  | Hager Africa

    Product licence for ATA123079010

    Product_Licence_NF004_1076_ATA

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for ATA123079010  | Hager Africa

    EU Declaration of conformity for ATA123079010

    EU-Declaration ATA T008A FR_EN 25072019

    PDF
    41 KB
  • PEP document

    Image Product environmental profile for ATA123079010  | Hager Africa

    Product environmental profile for ATA123079010

    PEP_Hager_ATA122009010_EN_27022013

    PDF
    119 KB
    Image Product environmental profile for ATA123079010  | Hager Africa

    Product environmental profile for ATA123079010

    PDF
    587 KB
More documentation

Discover more of this product range

    5
  • 1
    ATA123038014 - External corner for ATHEA trunking 12x30mm in brown
    ATA123038014
    External corner for ATHEA trunking 12x30mm in brown
  • 2
    ATA123048014 - Internal corner for ATHEA trunking 12x30mm in brown
    ATA123048014
    Internal corner for ATHEA trunking 12x30mm in brown
  • 3
    ATA123058014 - Flat corner for ATHEA trunking 12x30mm in brown
    ATA123058014
    Flat corner for ATHEA trunking 12x30mm in brown
  • 4
    ATA123068014 - End cap for ATHEA trunking 12x30mm in brown
    ATA123068014
    End cap for ATHEA trunking 12x30mm in brown
  • 5
    ATA123078014 - Cover sleeve,ATEHA,12x30,brown
    ATA123078014
    Cover sleeve, ATEHA, 12x30, brown

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group