MODUL-EINSÄTZE WIPPTASTER MIT 1 BETÄTI.. • 505203 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker - Light controls
  • switching
  • Push button insert for Hotel­Card
  • 505203

Push-butt. insert f. hotel card sw. cover 10A NC cont./NO cont., isol. inp. term

505203

  • Wiring accessories and Building auto­ma­tion

Push-butt. insert f. hotel card sw. cover 10A NC cont./NO cont., isol. inp. term 505203

EAN
4011334237730
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    Hotel card
  • Number of keys
    0
Config­ur­a­tion
  • Switch mode
    1 NO, 1 NC, separate input terminals
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Moment­ary-­con­tact current
    10 A
Dimen­sions
  • Depth
    41 mm
  • Inser­tion depth
    31.2 mm
  • Height
    71 mm
  • Width
    71 mm
Connec­tion
  • Type of connec­tion
    with plug-in terminals
Equip­ment
  • Lighting
    can be illu­min­ated using neon and glow lamp unit with N-ter­minal ; for lighting and monit­oring circuit
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Main design line
    Light control
Instruc­tions
  • Inform­a­tion text
    For neon and incan­des­cent lamp units with N-ter­minal, see module insert accessor­ies. More versions avail­able on request. ; Neon and glow lamp units with N-ter­minal see module inserts accessor­ies.

Downloads

  • Product image

    Image 505203  | Hager Africa

    Product Image 505203

  • Declaration of conformity

    Image EU Declaration of conformity for 505203  | Hager Africa

    EU Declaration of conformity for 505203

    Declaration

    PDF
    165 KB
    Image EU Declaration of conformity for 505203  | Hager Africa

    EU Declaration of conformity for 505203

    EU Declaration of Conformity

    PDF
    334 KB
  • RoHS report

    Image Pollutant guidelines for 505203  | Hager Africa

    Pollutant guidelines for 505203

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 505203  | Hager Africa

    Pollutant guidelines for 505203

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    5051 - Push-button insert for hotel card switch cover 10 A, NO contact, Module inserts
    5051
    Push-button insert for hotel card switch cover 10 A, NO contact, Module inserts
  • 2
    5056 - Push-butt. insert f. hotel card sw. cov. 10A, change-ov. cont., NC/NO cont.
    5056
    Push-butt. insert f. hotel card sw. cov. 10A, change-ov. cont., NC/NO cont.
  • 3
    505101 - Push-button insert f. hotel card switch cover 10 A, NO cont. w. 2 signal cont.
    505101
    Push-button insert f. hotel card switch cover 10 A, NO cont. w. 2 signal cont.
  • 4
    505102 - Push-button insert for hotel card switch cover, Module inserts
    505102
    Push-button insert for hotel card switch cover, Module inserts
  • 5
    505103 - Push-button insert for hotel card switch cover, Module inserts
    505103
    Push-button insert for hotel card switch cover, Module inserts

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group