soc.out. earthing contact USA/CANADA NEMA 5-15 R, screw terminal, S.1, white gl. 41668982

EAN
4011334305002
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
  • Number of poles
    2pole + earth
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    125 V
  • Rated voltage
    125 V AC
  • Frequency
    50/60 Hz
  • Rated current
    15 A
Dimensions
  • Insertion depth
    19 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour of design line
    white
  • Colour
    white
  • Colour
    white  
  • RAL colour
    RAL 1013 - Oyster white
  • Material
    thermoplastic
Installation, mounting
  • Installation mode
    without spreader claws
Connection
  • Conductor cross-section (rigid)
    4
  • Type of connection
    with screw terminals
Use
  • Differentiation characteristic 3 - Sales
    with screw terminals
Standards
  • Standard
    NEMA 5-15 R
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protection
    without enhanced contact protection
Identification
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1, Berker B.3, Berker B.7
Instructions
  • Information text
    Not UL-certified.