Soc.out. earth. contact US/CAN NEMA 5-15 R, screw term.,S.1,p.white matt plastic 41661909
EAN
4011334305026
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles2pole + earth
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage125 V
-
Rated voltage125 V AC
-
Frequency50/60 Hz
-
Rated current15 A
Dimensions
-
Insertion depth19 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Conductor cross-section (rigid)max. 2 x 4 mm²
-
Type of connectionwith screw terminals
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Standards
-
StandardNEMA 5-15 R
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Protectionwithout enhanced contact protection
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textNot UL-certified.
Downloads
-
Product image
-
ProductROHS
Pollutant guidelines for 41661909
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 41661909
REACH-declaration 2023-10-20 (english)
PDF32 KB -
ProductEnvironmentProfile
Product environmental profile for 41661909
PDF418 KB
More documentation