SOCKET 15 A, 125 V, 55X55 • 41688989 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker S.1 / B.3 / B.7
          • Socket outlet (inter­na­tional)
          • NEMA socket outlet
          • 41688989
          Image  41688989 of the product Hager Africa | Hager Africa
          Image  41688989 of the product Hager Africa | Hager Africa

          Soc.out. earthing contact USA/CANADA NEMA 5-20 R, screw term., S.1, p.white gl.

          41688989

          Image  41688989 of the product Hager Africa | Hager Africa
          Image  41688989 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Soc.out. earthing contact USA/CANADA NEMA 5-20 R, screw term., S.1, p.white gl. 41688989

          EAN
          4011334305040
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            2pole + earth
          Config­ur­a­tion
          • Number of modules
            1
          Main elec­trical features
          • Nominal voltage
            125 V
          • Rated voltage
            125 V AC
          • Frequency
            50/60 Hz
          • Rated current
            20 A
          Dimen­sions
          • Inser­tion depth
            19 mm
          Cover, door
          • Cover
            Central cover plate
          Mater­ials
          • Colour of design line
            polar white
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          Install­a­tion, mounting
          • Install­a­tion mode
            without spreader claws
          Connec­tion
          • Conductor cross-sec­tion (rigid)
            max. 2 x 4 mm²
          • Type of connec­tion
            with screw terminals
          Use
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with screw terminals
          Stand­ards
          • Standard
            NEMA 5-20 R
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Protec­tion
            without enhanced contact protec­tion
          Iden­ti­fic­a­tion
          • Main design line
            Berker S.1/B.3/B.7
          • Secondary design line(s)
            Berker S.1 ; Berker B.3 ; Berker B.7
          Instruc­tions
          • Inform­a­tion text
            Not UL-cer­ti­fied.

          Downloads

          • Product image

            Image 41688989  | Hager Africa

            Product Image 41688989

          • ProductEnvironmentProfile

            Image Product environmental profile for 41688989  | Hager Africa

            Product environmental profile for 41688989

            PDF
            418 KB
          • ProductROHS

            Image Pollutant guidelines for 41688989  | Hager Africa

            Pollutant guidelines for 41688989

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 41688989  | Hager Africa

            Pollutant guidelines for 41688989

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            41661909 - Soc.out. earth. contact US/CAN NEMA 5-15 R, screw term.,S.1,p.white matt plastic
            41661909
            Soc.out. earth. contact US/CAN NEMA 5-15 R, screw term., S.1, p.white matt plastic
          • 2
            41668982 - soc.out. earthing contact USA/CANADA NEMA 5-15 R, screw terminal, S.1, white gl.
            41668982
            soc.out. earthing contact USA/CANADA NEMA 5-15 R, screw terminal, S.1, white gl.
          • 3
            41668989 - Soc.out. earthing contact USA/CANADA NEMA 5-15 R, screw term., S.1, p.white gl.
            41668989
            Soc.out. earthing contact USA/CANADA NEMA 5-15 R, screw term., S.1, p.white gl.
          • 4
            41681909 - Soc.out. earth. contact US/CAN NEMA 5-20 R, screw term., S.1, p.white matt lacq.
            41681909
            Soc.out. earth. contact US/CAN NEMA 5-20 R, screw term., S.1, p.white matt lacq.
          • 5
            41688982 - soc.out. earthing contact USA/CANADA NEMA 5-20 R, screw terminal, S.1, white gl.
            41688982
            soc.out. earthing contact USA/CANADA NEMA 5-20 R, screw terminal, S.1, white gl.

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group