Soc.out. earth. contact US/CAN NEMA 5-20 R, screw term., S.1, p.white matt lacq. 41681909

EAN
4011334305057
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
  • Number of poles
    2pole + earth
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    125 V
  • Rated voltage
    125 V AC
  • Frequency
    50/60 Hz
  • Rated current
    20 A
Dimensions
  • Insertion depth
    19 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • Material / workmanship
    lacquered
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    without spreader claws ; for screw fastening
Connection
  • Conductor cross-section (rigid)
    max. 2 x 4 mm²
Use
  • Differentiation characteristic 3 - Sales
    with screw terminals
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protection
    without enhanced contact protection
Identification
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
  • Information text
    Not UL-certified.