![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Central plate for aerial soc. 4hole (Hirschmann), com-tech, p. white glossy 148309
EAN
4011334193050
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outputswith 2 additional SAT outputs (F-sockets)
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Materialthermoplastic
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
Protection index IPIP20
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology, Berker S.1, Berker B.3, Berker B.7, Berker K.1, Berker Arsys, wg-up ip 44
Downloads
More documentation