![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Central plate for aerial soc. 4hole (Hirschmann), com-tech, white glossy 148302
EAN
4011334193036
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outputswith 2 additional SAT outputs (F-sockets)
Materials
-
Colour independent of design lineswhite
-
Colourwhite
-
Materialthermoplastic
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
Protection index IPIP20
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Berker S.1, wg-up ip 44, Berker Arsys, Berker K.1
Downloads
More documentation