Central plate inst. opening Ø 18.8 mm, com-tech, p. white matt/velvety 14311909
EAN
4011334321620
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Screw spacing36 mm
Materials
-
Colour of design linepolar white
-
Surface appearancematt/velvety
Installation, mounting
-
Cut-outwith cut-out dia. 18.8 mm
-
Installation modewithout spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting plate
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology ; Berker S.1 ; Berker B.3 ; Berker B.7 ; Berker Q.1
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
More documentation