Central plate inst. opening Ø 22.5 mm, com-tech, p. white matt/velvety 14321909
EAN
4011334321637
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Dimensions
-
Screw spacing36 mm
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
MaterialPlastic/metal
-
Surface appearancematt/velvety
Installation, mounting
-
Installation apertureaccording to IEC 60947-5-1
-
Cut-outwith cut-out dia. 22.5 mm
-
Installation modewithout spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting plate
Safety
-
Impact strengthIK05
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology, Berker S.1, Berker B.3, Berker B.7, Berker Q.1, Berker Q.3
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
More documentation