Built-in soc. for floating output, Accessories 4604
EAN
4011334029700
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Insertion depth35.3 mm
Materials
-
Surface appearanceother
Connection
-
Conductor cross-section (rigid)max. 6 mm²
-
Connection pinsaccording to DIN 42801
Scope of delivery
-
Componentwith a green yellow signal ring
Equipment
-
Centre plates / central platesfor centre plate with cut-out dia. 18.8 mm
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageConnecting systems and accessories
-
Main design lineAccessories
-
Secondary design line(s)ACCESSORIES ; Berker B.3 ; Berker S.1 ; Berker B.7 ; Berker Arsys ; Berker K.5 ; Berker K.1 ; Module inserts
Downloads
More documentation