Interm. ring hinged cover f. central plate 50x50 mm, K.5, steel, matt finish 11547104
EAN
4011334284260
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Cover, door
-
Hinged coverswhen opening hinged cover, it can be arrested in end position
Materials
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
Equipment
-
Centre plates / central platesfor centre plate of third-party manufacturers with external dimension 50 x 50 mm
Use cases
-
ApplicationCommunication technology
Safety
-
Halogen freeNo
Identification
-
Main design lineBerker K.5
Instructions
-
Information text, Communication technology brochureThe high hinged cover with opening is suitable as a cover with inserted plug for TAE and 45° UAE versions.
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 11547104
EU Declaration of Conformity
PDF279 KB
More documentation