![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Interm. ring hinged cover f. central plate 50x50 mm, K.5, al. al. anodised 11547103
EAN
4011334377627
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Cover, door
-
Hinged coverswhen opening hinged cover, it can be arrested in end position
Materials
-
Colour of design lineAluminium
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshipaluminium, anodised
-
MaterialAluminium
Equipment
-
Centre plates / central platesfor centre plate of third-party manufacturers with external dimension 50 x 50 mm
Use cases
-
ApplicationCommunication technology
Identification
-
Main design lineBerker K.5
Instructions
-
Information text, Communication technology brochureThe high hinged cover with opening is suitable as a cover with inserted plug for TAE and 45° UAE versions.
-
Information textLabelling field height arranged for P-touch strips 6 mm.